Sizes Available for Quotation

  • The range of product sizes available for automatic quotation is as follows.
  • There are maximum outer dimensions (length direction) per part unit that constitutes the product. For details, please refer to the Sheet Metal Parts Service Material, Surface Treatment, Size.
  • Products outside the automatic quotation range can be requested via a quote from meviy Support.
Material: Ferrous MetalsSurface Treatment

Product External
Dimensions [mm]

(Sum of length, width, and height)
Maximum dimension of
component parts [mm]
Product Weight [kg]
Low Carbon Steel (Cold/Hot Rolled)
Low Carbon Steel (Hot Rolled)
30~2000 *1~1200~40
Painting/Coating
Electroless Nickel Plating
Black Oxide
Trivalent Chromate (Clear)
Trivalent chromate (Black)
Low Carbon Steel (Cold Rolled)Electrolytic Zinc Plating
Material: Stainless Steel Finishing Method Product Dimensions [mm]
(Sum of Length, Width, and Height)
Maximum dimension of component parts [mm] Product Weight [kg]
304 Stainless Steel No.1 30~2000 ~1200 ~40
2B
Single-Sided #400-Grit Polished
430 Stainless Steel 2B
Material: AluminumSurface Treatment

Product Dimensions [mm]

(Sum of length, width, and height)
Maximum dimension of
component parts [mm]
Product Weight [kg]
5052 Aluminum Alloy30~2000 *1~1200~40
Clear Anodize
Black Anodize
Black Anodize (matte)
  • *1 Dimensions (see Appendix Table) vary depending on surface treatment and material.
  • (Appendix Table)
  • Size limit including surface treatment
External Dimensions [mm] (Maximum)
Length Width Height
Electroless Nickel Plating 1200 800 300
Black Oxide
Trivalent chromate (Clear)
Trivalent chromate (Black) 1150 900 120
5052 Aluminum Alloy (None surface treatment) 1200 920 920
Clear Anodize 600 400
Black Anodize
Black Anodize (matte) 1100 800 400

Recently viewed articles