Scope of Leak-Free Testing

Leak-free testing can be configured in the [Basic Information] menu of the Welded Sheet Metal Service.

Leak tests are performed on all continuous welds.

*For the “Leak-Free” setting method, refer to the operation manual “Setting Basic Information_Indicate whether leak-free confirmation is required“; for the applicable range, see below.

Materials and Surface Treatments Supported for Leak-Free Indication

Materials and surface treatments for which leak testing can be indicated are as follows.
  • 〇:Automatic estimation possible
  • △:Automatic estimation not possible, but manual estimation by meviy Support is possible
  • -:Neither automatic nor manual estimation possible
For leak test methods and warranty coverage, please refer to “Leak Test Method and Warranty Coverage“.
Material: Ferrous MetalsSurface TreatmentSheet ThicknessLeak Test
Low Carbon Steel (Cold/Hot Rolled)1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0
Painting/Coating
Electroless Nickel Plating
Black Oxide
Trivalent Chromate (Clear)
Trivalent chromate (Black)
Low Carbon Steel (Hot Rolled)9.0 10.0 12.0 16.0
Painting/Coating9.0 10.0 12.0
Electroless Nickel Plating9.0
Black Oxide
Trivalent Chromate (Clear)
Low Carbon Steel (Cold Rolled)Electrolytic Zinc Plating1.0 1.2 1.6 2.0 2.3 3.2
Material: Stainless Steel Finishing Method Sheet Thickness Leak Test
304 Stainless Steel No.1 9.0 10.0 12.0
2B 1.0 1.2 1.5 2.0 2.5 3.0 4.0 5.0 6.0
Single-Sided #400-Grit Polished 1.0 1.2 1.5 2.0 3.0
Single-sided hairline finish
430 Stainless Steel 2B 1.0 1.2 1.5 2.0 3.0
Material: Aluminum Surface Treatment Sheet Thickness Leak Test
5052 Aluminum Alloy 1.0 1.2 1.5 1.6 2.0 2.5 3.0 4.0 5.0 6.0
Clear Anodize
Black Anodize
Black Anodize (matte)
Material: Perforated metal Hole Diameter × Hole Pitch Open Area Ratio Sheet Thickness Leak Test
Perforated Metal – 60° Staggered Round Hole Type
(304 Stainless Steel-BA, Bright Annealed)
ø2×3p 40.3% 1.0
ø3×5p 32.7% 1.0 1.5
ø5×8p 35.4%
ø8×12p 40.2% 1.5

Welding types and methods where leak-free welding can be indicated

The welding types and methods for which leak-free welding can be indicated are as follows.
  • 〇:Automatic estimation possible
  • △:Automatic measurement not possible, but manual estimation by meviy Support is possible
  • -:No leak test location available; automatic or manual estimation impossible
For leak test methods and warranty coverage, please refer to “Leak Test Method and Warranty Coverage“.
Welding Type Welding Method Leak Test
Socket Mounting Present Without Socket Attachment
Standard (Arc or Laser) Continuous Welding
Intermittent welding
Arc welding Continuous Welding
Intermittent welding
Spot welding

Recently viewed articles