- HELP
- Technical Information
- CNC Turning
- Accuracy and Machining Specifications
- Engraving specifications
Engraving specifications
Maximum workpiece size
| L | D | |
|---|---|---|
| ①Cylindrical surface | 300mm | ø115 |
| ②End Face | 115mm | ø300 |
Possible engraving locations
It is possible to select cylindrical and flat surfaces for engraving.
Character Specifications
- Half-width alphanumeric characters and some symbols (+-. #$%&()=*:? /_~ø) can be freely entered.
- *Line feed and space input are also supported.
| Character size | 3~15mm(Can be specified at 1mm pitch) |
|---|---|
| 17.5~30mm(Can be specified at 2.5mm pitch) |
- *Font (font, spacing) and line spacing cannot be specified.
- *The letter size of the engraving are only reference values. Dimensional accuracy is not guaranteed.
- Depending on the text content, the size may differ from the specified size.
The size definition of the engraved characters is as follows.
i.e., When specifying a font size of 10mm
Angle setting
- Angle can be indicated in 45° steps (0° to 360°)
- *The angle is only a rough standard value. Angular accuracy is not guaranteed.
Appearance of engraving
CNC Turned products use laser engraving.
No surface treatment
Material: 304 Stainless Steel
With surface treatment
- Material: 5056 Aluminum Alloy
- Surface Treatment: Black Anodize
Quality Control
Quality precautions for engraving
- 1. Burrs and burn marks may occur on the engraving area.
- 2. Some characters may be blurred if a 3 to 5 mm engraving character size is specified.
- 3. Depending on the material and surface treatment, there is a possibility that the engraving characters may become blurred.
- 4 The letter size and angle of the engraving are only reference values. Dimensional accuracy is not guaranteed.
- 5. Depending on the content of the characters, there may be cases where the size differs from the specified size
- 6. Depending on the total length of the engraving, there is a possibility of discrepancies in letter spacing and height (ref.: 90 mm or more).