- HELP
 - Technical Information
 - CNC Turning
 - Design Guidelines
 - CNC Turned parts Recognition Conditions
 
CNC Turned parts Recognition Conditions
- CNC Milling automatically recognizes round and square parts.
 - This section describes the recognition conditions.
 
To Recognize CNC Turned parts
If the outer-most diameter has a cylindrical part, the shape is recognized for CNC Turned parts.
| Turning Part Recognition | Recognition of CNC Milled parts | 
|---|---|
  | 
  | 
  | 
  | 
Outer Diameter and Inner Diameter Recognition Conditions
									The inner diameter and outer diameter are recognised based on their positional relationship with the central axis.								
				Recognition of O.D. and I.D.  | 
Not recognition as “Outer- and Inner Diameter” | 
|---|---|
  | 
  | 
  | 
  | 
Caution
- Automatic recognition is not supported for external threads (outer diameter)
 - If a “internal threads (inner diameter) and hole” is recognized, the color attribute/CAD attribute link age function is enabled.>Automatic Hole Type Recognition
 
Keyway Recognition Conditions
									For keyways that match the JIS standard (B 1301:1996), tolerances are automatically set and can be changed in the dialog. *The default settings can be customized in user settings.								
				Key width specification  | 
Recognized as a keyway  | 
Not recognized as a keyway  | 
|---|
| 
 Width recognized as an external keyway (keyseat) 
 
 | 
 
Matches [b1] specifications: The fit tolerance of the external keyway (keyseat) is set automatically 
 
 | 
 
Does not match [b1] specifications: The fit tolerance of the slotted hole is set manually 
 
 | 
Width recognised as an internal keyway 
 
 | 
 
Matches [b2] specifications: The fit tolerance of the internal keyway is set automatically 
 
 | 
 
Does not match [b2] specifications: Handled as "general tolerance" for internal keyway and the tolerance cannot be specified 
 
 | 
Caution
- If the blind internal corners are not rounded, the shape is not recognized as an “external keyway” and the fit tolerance cannot be specified.
 - If tolerance settings are required, design the keyseat with round corners that match the groove width.
 
Cylinder Side Hole Recognition Conditions
- A Hole that is oriented to the central axis will be recognized as a “hole” for automatic quotation.
 - If it is not oriented to the central axis, it will be recognized as an “other hole” and is not supported by automatic quotation.
 - A chamfer will be added to the top of the hole during machining whether or not one is included in the model.
 
								Recognized as a "hole"  | 
Not recognized as a "hole" | 
|---|---|
  | 
  | 









