Shapes Eligible for Quotation

Applicable Shapes

The shapes eligible for automatic quotation are as follows.

Outer Diameter Turning

Inner Diameter Turning

Groove Outer Diameter

V-groove

tapered groove

Radius groove

Parallel pocket

Groove Inner Diameter

Internal Thread*

External Thread*

Hole

External Keyway

Internal Keyway

Notch (Pocket)

*Thread shapes are not recognized.
Click here for how to set up External Thread.
Click here for how to set up Internal Thread.
Click here for how to set up Hole.

End Face Groove*

Outer Diameter Profile, Convex Radius

Outer Diameter Profile, Taper

Hexagon

Hexagonal Hole

Female tapered pipe thread*

Male tapered pipe thread*

*The bottom curve requires a manual quotation.

*Parts with modeled in threads cannot be recognized.
*Angle for tapered shapes that can be recognized is between 0° and 2.5°.

Caution

*Depending on the exact shape or dimensions, it may not be possible to machine the above shapes.

Shapes Not Supported

In some cases, an automatic quotation for the following categories of shapes may succeed in meviy. Modifications to the shape may be required after the order is placed in these instances.

Gear

Eccentric

Set Collar

Tapered Hole

Knurling

Blind Internal Keyway

V-Groove (end faces)

V-Groove (end faces)

Side Pocket with Filleted Entrance

Fillet on Bottom of End Face Groove

Conical tip

Pipe Welding

Welding

T-slot

Undercut

Free-form surface

Continuous Convex Radii

Sphere

Engraving

Recently viewed articles