- HELP
- Technical Information
- CNC Turning
- Applicable Parts/Materials
- Lead Times (Material, Surface Treatment, Heat Treatment, Supported Size)
Lead Times (Material, Surface Treatment, Heat Treatment, Supported Size)
Lead Times
Caution
- Points of note regarding manual quotations
- Only Standard Shipping is available for manual quotations. Economy Shipping cannot be selected.
- If you would like to use Economy Shipping for a manual quotation, please enter “Please ship with Economy Shipping” in the comments field to make the request.
- Also, please be aware that once a quotation with Economy Shipping has been generated, it is not possible to change the order to Standard Shipping.
- *In the case of an automatic quotation, Standard Shipping and Economy Shipping can be checked and selected on the meviy screen.
- *Heat treatment is now available for selection. If no heat treatment is selected, the part(s) will be provided without heat treatment.
- *For information on tolerance restrictions for certain materials and surface treatments, please see page “Dimensional tolerances that can be specified”
| Material | Surface Treatment | Standard | ||||
|---|---|---|---|---|---|---|
| Standard Shipping | Economy Shipping | Expedite Shipping | Expedite+ Shipping | |||
| Iron/Steel |
| None |
|
|
|
|
|
| |||||
| Added Lead Time: +4 days | |||||
| Added Lead Time: +5 days | |||||
*Phosphate Coating is not available for D2 tool Steel and H13 tool Steel.
| Material | Surface Treatment | Standard | ||||
|---|---|---|---|---|---|---|
| Standard Shipping | Economy Shipping | Expedite Shipping | Expedite+ Shipping | |||
| Aluminum |
|
None | Standard 8 Days Lead Time | Added Lead Time: +14 days |
|
|
|
Added Lead Time + 2 days | |||||
|
Added Lead Time: +5 days | |||||
- *Temper cannot be specified.
- *If the size of the model is not available for auto-quotation, the temper cannot be guaranteed.
- *The base treatment for the black anodized aluminum (matte) for the CNC Turned parts is chemical treatment.
| Material | Surface Treatment | Standard | ||||
|---|---|---|---|---|---|---|
| Standard Shipping | Economy Shipping | Expedite Shipping | Expedite+ Shipping | |||
| Stainless Steel |
|
None | Standard 8 Days Lead Time | Added Lead Time: +14 days |
|
|
| Material | Surface Treatment | Standard | ||||
|---|---|---|---|---|---|---|
| Standard Shipping | Economy Shipping | Expedite Shipping | Expedite+ Shipping | |||
| Copper | Brass C3604-LCd | None | Standard 11 Days Lead Time | Added Lead Time: +14 days |
|
|
Caution
Since copper products have the following characteristics, please be careful how to handle them after delivery.
- Fragile
- Prone to discoloration and rusting due to low moisture resistance
- Discoloration by sebum when touched directly by hand
| Material | Surface Treatment | Lead Time with Standard Shipping | Lead Time with Economy Shipping | Express Shipping | Expedited Shipping | |
|---|---|---|---|---|---|---|
| Not supported | Standard 8 Days Lead Time | Added Lead Time: +14 days |
|
| |
| Standard 8 Days Lead Time |
| Material | Surface Treatment | Standard | ||||
|---|---|---|---|---|---|---|
| Standard Shipping | Economy Shipping | Expedite Shipping | Expedite+ Shipping | |||
| Resin |
|
None | Standard 8 Day Lead Time | Added Lead Time: +14 days |
|
|
*No Glass Fiber Fill
Heat Treatment and Added Lead Time
Example: 1045 Carbon Steel + Immersion Quenching | Lead Time: 6 days + 3 days for Heat Treatment = 9 days
| Material | Lead Time | Full Part Hardening | Selective Hardening | |
|---|---|---|---|---|
| Immersion Quenching | Vacuum Quenching | Induction Hardening | ||
| Additional Days | Additional Days | Additional Days | ||
| 1045 carbon steel |
| +3-4 | +4 | +4 |
|---|---|---|---|---|
| 1018 Carbon Steel | Not supported | |||
| 4135 alloy steel | +3-4 | +4 | +4 | |
| 4140 alloy steel | +3-4 | +4 | +4 | |
| O1 tool steel | +3-4 | +4 | +4 | |
| D2 tool Steel | +3-4 | +4 | Not supported | |
| H13 tool Steel * | +3-4 | +4 | ||
| 52100 alloy Steel | +3-4 | +4 | +4 | |
| 2017 AL | Not supported | |||
| 5052 AL | ||||
| 5056 AL | ||||
| 6061 AL | ||||
| 7075 AL | ||||
| 303 SS | ||||
| 304 SS | ||||
| 316 SS | ||||
| 316L SS | ||||
| 440C SS | +3-4 | +4 | Not supported | |
| C3604-LCd* | Not supported | |||
*The Induction Hardening process will also harden an area approximately 5mm past the end of the specified range.
Hardness by material
| Material | Full Part Hardening | Selective Hardening | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Immersion Quenching | Vacuum Quenching | Induction Hardening | |||||||
| Standard Hardness | SelectableHardness | Upper limit of minimum hardness specification (HRC)* | Standard Hardness | SelectableHardness | Upper limit of minimum hardness specification (HRC)* | Standard Hardness | SelectableHardness | Upper limit of minimum hardness specification (HRC)* | |
| 1045 carbon steel | HRC40-45 | HRC30-45 | ~HRC40 | HRC40-45 | HRC30-45 | ~HRC40 | HRC52-58 | Not supported | |
|---|---|---|---|---|---|---|---|---|---|
| 1018 Carbon Steel | Not supported | ||||||||
| 4135 alloy steel | HRC35-40 | HRC30-45 | ~HRC40 | HRC35-40 | HRC30-45 | ~HRC40 | HRC52-58 | Not supported | |
| 4140 alloy steel | HRC50-55 | HRC30-55 | ~HRC50 | HRC50-55 | HRC30-55 | ~HRC50 | HRC52-58 | ||
| O1 tool steel | HRC58-63 | HRC40-63 | ~HRC58 | HRC58-63 | HRC40-63 | ~HRC58 | HRC58-63 | ||
| D2 tool Steel | HRC58-63 | HRC50-63 | ~HRC58 | HRC58-63 | HRC50-63 | ~HRC58 | Not supported | ||
| H13 tool Steel * | HRC50-55 | HRC40-55 | ~HRC50 | HRC50-55 | HRC40-55 | ~HRC50 | |||
| 52100 alloy Steel | HRC58-63 | HRC35-63 | ~HRC58 | HRC58-63 | HRC35-63 | ~HRC58 | HRC57-63 | Not supported | |
| 2017 AL | Not supported | ||||||||
| 5052 AL | |||||||||
| 5056 AL | |||||||||
| 6061 AL | |||||||||
| 7075 AL | |||||||||
| 303 SS | |||||||||
| 304 SS | |||||||||
| 316 SS | |||||||||
| 316L SS | |||||||||
| 440C SS | HRC58-63 | HRC45-63 | ~HRC58 | HRC55-60 | HRC45-63 | ~HRC58 | Not supported | ||
| C3604-LCd* | Not supported | ||||||||
*Hardness (HRC) is guaranteed to be above the minimum specified hardness value.
| Size | Outer Diameter (D) | Overall Length (L) |
|---|---|---|
| Full Part Hardening | 2≦D≦300 | 3≦L≦300 |
| Selective Hardening | 6≦D≦300 | 5≦L≦300 |
(Reference) Surface hardness after Salt-Bath Nitrocarburizing
| Material | Salt-Bath Nitrocarburizing |
|---|---|
| 1045 Carbon Steel | HRC45.3~57.8 |
| 4135 Alloy Steel | HRC52.3~65.6 |
| 1018 Carbon Steel | HRC52.3~65.6 |
| O1 Tool Steel | HRC52.3~65.6 |
| D2 tool Steel | HRC67.0~72.7 |
| H13 tool Steel | HRC67.0~71.5 |
| 52100 alloy Steel | HRC52.3~65.6 |
Supported Sizes
The parts colored in light blue in the tables below are supported diameters, listed with the number of days that will be added to the standard lead time.
Delivery time varies depending on the shape.
Iron/Steel, Stainless Steel, Aluminum: Size and Extra Lead Time
| Material |
|---|
| 1045 Carbon Steel |
| 1018 Carbon Steel |
| 4135 Alloy Steel |
|
| O1 Tool Steel |
| D2 tool Steel |
|
| 52100 alloy Steel |
| Overall Length (L) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | 200<L≦250 | 250<L≦300 | 300<L≦500 | 500<L≦1000 | 1000<L≦1500 | ||
| Outer Diameter (D) | 3 ≦ D ≦ 10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Added Lead Time: +4 days* | Added Lead Time: +4 days* | Added Lead Time: +4 days* | |
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time* | Added Lead Time: +1 day* | Added Lead Time: +4 days* | |
| 50<D≦100 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||||
| 100<D≦140 | Added Lead Time + 2 days | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||||
| 140<D≦200 | Added Lead Time + 2 days | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Added Lead Time: +6 days* | Added Lead Time: +6 days* | ||||
| 200<D≦250 | Added Lead Time: +6 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | ||||||
| 250<D≦300 | Added Lead Time: +6 days | Added Lead Time: +4 days | Added Lead Time: +4 days | |||||||||
| 300<D≦500 |
- *If the total length exceeds 300mm, it is available for Automatic quotation if it is applicable to “standard materials”.
- →Technical Information > CNC Turning > Accuracy and Machining Specifications > Appearance Quality > Round bar specification table
The number of additional days for surface treatment will change as follows. In some cases, depending on the shape, this service may not be available.
| Surface Treatment | Lead Time | Maximum total length L that can be surface treated |
|---|---|---|
| Electroless Nickel Plating | +7 days | 800mm |
| Black oxide | +5 days | 2500mm |
| Trivalent Chromate (clear) | +7 days | 3000mm |
| Trivalent Chromate (black) | +7 days | 3000mm |
| Material |
|---|
| 303 Stainless Steel |
| 304 Stainless Steel |
| 316 Stainless Steel |
| 316L Stainless Steel |
| 440C Stainless Steel |
| Overall Length (L) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | 200<L≦250 | 250<L≦300 | 300<L≦500 | 500<L≦1000 | 1000<L≦1500 | ||
| Outer Diameter (D) | 3 ≦ D ≦ 10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Added Lead Time: +7 days* | Added Lead Time: +7 days* | Added Lead Time: +7 days* | |
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time* | Added Lead Time: +1 day* | Added Lead Time: +7 days* | |
| 50<D≦100 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||||
| 100<D≦140 | Added Lead Time + 2 days | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||||
| 140<D≦200 | Added Lead Time + 2 days | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Added Lead Time: +9 days* | Added Lead Time: +9 days* | ||||
| 200<D≦250 | Added Lead Time: +6 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | ||||||
| 250<D≦300 | Added Lead Time: +6 days | Added Lead Time: +4 days | Added Lead Time: +4 days | |||||||||
| 300<D≦500 |
- *If the total length exceeds 300mm, the material size must be a “standard material” to be available for Automatic quotation.
- →Technical Information >CNC Turning > Accuracy and Machining Specifications > Appearance Quality > Round bar specification table
| Material |
|---|
| 2017 Aluminum Alloy |
| 5052 Aluminum Alloy |
| 5056 Aluminum Alloy |
| 6061 Aluminum Alloy |
| 7075 Aluminum Alloy |
| Overall Length (L) | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | 200<L≦250 | 250<L≦300 | 300<L≦500 | 500<L≦1000 | ||
| Outer Diameter (D) | 3 ≦ D ≦ 10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||||||
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 50<D≦75 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 75<D≦100 | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | |||
| 100<D≦150 | Added Lead Time + 2 days* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | |||
| 150<D≦200 | Added Lead Time + 2 days* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | Standard Lead Time* | |||
| 200<D≦250 | Added Lead Time: +6 days* | Added Lead Time: +4 days* | Added Lead Time: +4 days* | Added Lead Time: +4 days* | Added Lead Time: +4 days* | Added Lead Time: +4 days* | |||||
| 250<D≦300 | Added Lead Time: +6 days* | Added Lead Time: +4 days* | Added Lead Time: +4 days* | ||||||||
| 300<D≦500 |
- * Due to international trade regulations D>75mm are not currently eligible for Import to the USA.
Copper: Size and Extra Lead Time
| Material |
|---|
| Brass C3604-LCd |
| Full Length (L) | |||||||
|---|---|---|---|---|---|---|---|
| 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | ||
| Outer Diameter (D) | 3≦D≦10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |
| 50<D≦100 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |
| 100<D≦150 | Added Lead Time: 2 days | Standard Lead Time | Standard Lead Time | ||||
Resin①: Size and Extra Lead Time
| Material |
|---|
| Acetal(standard, white) |
| Acetal(standard, black) |
| MC Nylon(standard, blue) |
| MC Nylon(weather resistance, black ash) |
| ABS(standard, natural color) |
| ABS(standard, black) |
| PP(standard, natural color) |
| Overall Length (L) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | 200<L≦250 | 250<L≦300 | 300<L≦500 | 500<L≦1000 | ||
| Outer Diameter (D) | 3 ≦ D ≦ 10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||||
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 50<D≦100 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 100<D≦150 | Added Lead Time + 2 days | Added Lead Time + 2 days | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 150<D≦200 | Added Lead Time + 2 days | Added Lead Time + 2 days | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||||||
| 200<D≦250 | Added Lead Time: +6 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | |||||||
| 250<D≦300 | Added Lead Time: +6 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | |||||||
| 300<D≦500 |
Resin②: Size and Extra Lead Time
| Material |
|---|
| PC(standard, transparent) |
| PC(standard, black) |
| PEEK(standard, gray-brown) |
| Overall Length (L) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | 200<L≦250 | 250<L≦300 | 300<L≦500 | 500<L≦1000 | ||
| Outer Diameter (D) | 3 ≦ D ≦ 10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||||
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 50<D≦100 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 100<D≦150 | Added Lead Time + 2 days | Added Lead Time + 2 days | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 150<D≦200 | Added Lead Time + 2 days | Added Lead Time + 2 days | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||||||
| 200<D≦250 | Added Lead Time: +6 days | Added Lead Time: +4 days | ||||||||||
| 250<D≦300 | Added Lead Time: +6 days | Added Lead Time: +4 days | ||||||||||
| 300<D≦500 |
Resin③: Size and Extra Lead Time
| Material |
|---|
| PPS(standard, natural color) |
| UHMWPE(standard, white) |
| Full Length (L) | ||||||||
|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | ||
| Outer Diameter (D) | 3≦D≦10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |
| 50<D≦100 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |
| 100<D≦200 | Added Lead Time + 2 days | Added Lead Time + 2 days |
| |||||
Resin④: Size and Extra Lead Time
| Material |
|---|
|
| PVC(standard, gray) |
| Full Length (L) | ||||||||
|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | ||
| Outer Diameter (D) | 3≦D≦10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||||
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||
| 50<D≦100 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||
Resin⑤: Size and Extra Lead Time
| Material |
|---|
| PTFE(standard, white) |
| Full Length (L) | ||||||||
|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | ||
| Outer Diameter (D) | 3≦D≦10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||
| 50<D≦100 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||
| Material |
|---|
| MC Nylon (Conductive, black) |
| Overall Length (L) | ||||||||
|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | ||
| Outer Diameter (D) | 3≦D≦10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |
| 50<D≦100 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |
| 100<D≦150 | Added Lead Time + 2 days | Added Lead Time + 2 days |
|
|||||
| Material |
|---|
| MC Nylon (Anti-static, black) |
| Overall Length (L) | ||||||||
|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | ||
| Outer Diameter (D) | 3≦D≦10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |
| Material |
|---|
| PP (natural colour) |
| Polyacetal (white) |
| Polyacetal (black) |
| MC Nylon (blue) |
| MC Nylon (black ash) |
| ABS (natural colour) |
| ABS (black) |
| Full Length (L) | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | 200<L≦250 | 250<L≦300 | 300<L≦500 | 500<L≦1000 | ||
| Outer Diameter (D) | 3≦D≦10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||||||
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||||
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 50<D≦100 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 100<D≦150 | Added Lead Time: +2 days | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 150<D≦200 | Added Lead Time: +2 days | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||||||
| 200<D≦250 | Added Lead Time: +6 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | ||||||
| 250<D≦300 | Added Lead Time: +6 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | Added Lead Time: +4 days | ||||||
| 300<D≦500 | |||||||||||
| Material |
|---|
| PC (transparent) |
| PC (black) |
| PEEK (gray-brown) |
| Full Length (L) | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | 200<L≦250 | 250<L≦300 | 300<L≦500 | 500<L≦1000 | ||
| Outer Diameter (D) | 3≦D≦10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||||||
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||||
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 50<D≦100 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 100<D≦150 | Added Lead Time: +2 days | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 150<D≦200 | Added Lead Time: +2 days | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | ||||||
| 200<D≦250 | Added Lead Time: +6 days | Added Lead Time: +4 days | |||||||||
| 250<D≦300 | Added Lead Time: +6 days | Added Lead Time: +4 days | |||||||||
| 300<D≦500 | |||||||||||
| Material |
|---|
| Full Length (L) | |||||||
|---|---|---|---|---|---|---|---|
| 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | ||
| Outer Diameter (D) | 3≦L≦10 | Standard Lead Time | Standard Lead Time | Standard Lead Time | |||
| 10<D≦20 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |
| 20<D≦50 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |
| 50<D≦100 | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | Standard Lead Time | |