- HELP
- Technical Information
- CNC Turning
- Applicable Parts/Materials
- Delivery Option Selection
Delivery Option Selection
- Standard products: Product lineup conforms to JIS standards
- International Economy products: Product lineup is offered at the lowest price while in compliance with meviy quality standards. Products conform to the industrial standards of the country of manufacture.
*International Economy is not available for CNC Turning products.
List of Delivery Options
| Product lineup | Options | Definition | End of Part Number | Order Deadline(EST) | |||
|---|---|---|---|---|---|---|---|
| Standard | Merit | Shipping days | Applicable Product (compared to Standard Shipping) | ||||
| Standard | Expedite + | Conforms to JIS standards | ー | ー | ー | ー | ー |
| Expedite | ー | ー | ー | ー | ー | ||
| Standard | ー | 8 days- | ー | ー | 6:00AM(+1D) | ||
| Economy | Same quality at a low price with a long lead time | 22 days- | All products | -L | 6:00AM(+1D) | ||
- *The standard lead time for this delivery option example is standard lead time length (8 days) + surface treatment (2 days) = 10 days.
- →CNC Turning > Applicable Parts/Materials > Lead Times (Material, Surface Treatment, Heat Treatment, Supported Size)
List of Delivery Options
1045 Carbon Steel + Hard Chrome Plating ø32 x L 155.2 (mm)
In the case of a one-piece order
Delivery Option Example (in the case of ordering one piece)
| Delivery Option | Lead Time | Unit Price | Discount Rate |
|---|---|---|---|
| Lead Time with Standard Shipping | 8 days | $200.14 | ー |
| Lead Time with Economy Shipping | 22 days | $140.10 | 30% off |
- *The standard lead time for this delivery option example is standard lead time length (8 days) + surface treatment (2 days) = 10 days.
- For Economy Shipping, the lead time will be extended by a flat rate of 14 days.
Check the Economy Shipping service on the 3D Viewer screen
- 30% off for one piece
- 10% off for two or more pieces with Standard Shipping
Notes
- ・A quantity of 51 or more pieces will require a manual quotation.
- CNC Turning > Applicable Parts/Materials > Lead Times (Material, Surface Treatment, Heat Treatment, Supported Size)
How to Select the Delivery Option
Step 1
Click “Confirm Quotation Conditions.”
Step 2
A list of delivery dates is displayed to select from.
Notes
The default is Standard Shipping.