Material Standards and Materials Used

The table below lists the JIS standard materials used for each selectable equivalent AISI material. The materials used are equivalent to JIS standards and do not fully comply with AISI・SAE・ANSI standards.
NoMaterialJISGBNotes
11018 Carbon SteelSS400Q235Uses materials that are equivalent to JIS G 3101 standards.
21045 Carbon Steel​S45C45#Uses materials that are equivalent to JIS G 4051
standards.
34135 Alloy Steel​​SCM435
44140 Alloy SteelSCM44042CrMo
5O1 Tool Steel​SKS3SKS3Uses materials that are equivalent to JIS G 4404
standards.
6D2 tool Steel​SKD11SKD11
7H13 tool SteelSKD61SKD61
852100 alloy SteelSUJ2GCr15Uses materials that are equivalent to JIS G 4805 standards.
92017 Aluminum Alloy [Temper T4]​A2017[T4]2A12Uses materials that are equivalent to JIS H 4000
standards.
105052 Aluminum Alloy [Temper H32, H34, H112]A5052[H32, H34, H112]5052 H112
115056 Aluminum Alloy [Temper H34,H112]A5056[H34,H112]5052 H112
126061 Aluminum Alloy [Temper T6]A6061[T6]6061 T6
137075 Aluminum Alloy [Temper T6511]A7075[T6511]7075 T6
14303 Stainless SteelSUS303Y12Cr18Ni9Uses materials that are equivalent to JIS G 4303
standards.
15304 Stainless SteelSUS30406Cr19Ni10
16316 Stainless SteelSUS3160Cr17Ni12Mo2
17316L Stainless SteelSUS316L022Cr17Ni12Mo2
18440C Stainless SteelSUS440C9Cr17
19Brass C3604-LCdC3604-LCd(Brass)Uses materials that are equivalent to JIS H 3250 standards.

Caution

  • Steel types that are not included in the JIS standard, or for which there is no comparable steel even if a JIS standard exists, are not listed.
  • The steel types and standards listed are for comparison and are for reference only.
  • Please note that the chemical composition may vary.

Recently viewed articles