15 New Resin Materials for CNC Turning

meviy, the cutting-edge parts procurement platform developed by MISUMI Group Inc., and a leading provider of precision manufacturing solutions, is proud to announce the addition of 15 new resin materials to its CNC Turning capabilities. These new materials offer a diverse range of mechanical properties and come in various color options to suit the needs of different projects.

Resin turned part sample

With a standard lead time of just 8 days, customers can now access a wider selection of materials for their CNC Turning projects. The technical specifications for each material, including available sizes, can be viewed on meviy’s website here, while color options for each material are detailed here.

In addition to material variety, meviy offers threaded inserts for the new resin materials at 4 nominal lengths for each diameter, providing enhanced versatility and customization options, which can be seen here. Machining limits for wall thickness and volume material removal are detailed here.

meviy’s new resin materials boast dimensional tolerances as low as 0.05mm, with fit tolerance for precision holes specified to Grade IT7 or above, ensuring accuracy in every project.

New Resin Materials Available for CNC Turning
MaterialTypeColorMinimum Fit ToleranceMinimum Dimensional ToleranceStandard LeadtimeThreaded Inserts
ResinAcetalStandardBlackGrade IT7±0.05mm8 daysYes
AcetalStandardWhiteGrade IT7±0.05mm8 daysYes
MC NylonStandardBlueGrade IT7±0.05mm8 daysYes
MC NylonWeather ResistanceBlack AshGrade IT7±0.05mm8 daysYes
ABSStandardBlackGrade IT7±0.05mm8 daysYes
ABSStandardNaturalGrade IT7±0.05mm8 daysYes
PCStandardTransparentGrade IT7±0.05mm8 daysYes
PCStandardBlackGrade IT7±0.05mm8 daysYes
PPStandardNaturalGrade IT7±0.05mm8 daysYes
PTFEStandardWhiteGrade IT7±0.05mm8 daysYes
PEEKStandardGray-BrownGrade IT7±0.05mm8 daysYes
PPSStandardNaturalGrade IT7±0.05mm8 daysYes
AcrylicStandardTransparentGrade IT7±0.05mm8 daysYes
UHMWPEStandardWhiteGrade IT7±0.05mm8 daysYes
PVCStandardGrayGrade IT7±0.05mm8 daysYes

“We are excited to expand our range of resin materials for CNC Turning,” remarks Brice Hiner Associate Director Marketing- USA, Industrial Digital Business Company at meviy. “These new options empower our customers to achieve their project goals with greater flexibility and precision.”

For more information about meviy’s CNC Turning capabilities and the new resin materials, please visit meviy’s website.