- HELP
- Technical Information
- News from meviy
- 15 New Resin Materials for CNC Turning
15 New Resin Materials for CNC Turning
meviy, the cutting-edge parts procurement platform developed by MISUMI Group Inc., and a leading provider of precision manufacturing solutions, is proud to announce the addition of 15 new resin materials to its CNC Turning capabilities. These new materials offer a diverse range of mechanical properties and come in various color options to suit the needs of different projects.
With a standard lead time of just 8 days, customers can now access a wider selection of materials for their CNC Turning projects. The technical specifications for each material, including available sizes, can be viewed on meviy’s website here, while color options for each material are detailed here.
meviy’s new resin materials boast dimensional tolerances as low as 0.05mm, with fit tolerance for precision holes specified to Grade IT7 or above, ensuring accuracy in every project.
New Resin Materials Available for CNC Turning | |||||||
---|---|---|---|---|---|---|---|
Material | Type | Color | Minimum Fit Tolerance | Minimum Dimensional Tolerance | Standard Leadtime | Threaded Inserts | |
Resin | Acetal | Standard | Black | Grade IT7 | ±0.05mm | 8 days | Yes |
Acetal | Standard | White | Grade IT7 | ±0.05mm | 8 days | Yes | |
MC Nylon | Standard | Blue | Grade IT7 | ±0.05mm | 8 days | Yes | |
MC Nylon | Weather Resistance | Black Ash | Grade IT7 | ±0.05mm | 8 days | Yes | |
ABS | Standard | Black | Grade IT7 | ±0.05mm | 8 days | Yes | |
ABS | Standard | Natural | Grade IT7 | ±0.05mm | 8 days | Yes | |
PC | Standard | Transparent | Grade IT7 | ±0.05mm | 8 days | Yes | |
PC | Standard | Black | Grade IT7 | ±0.05mm | 8 days | Yes | |
PP | Standard | Natural | Grade IT7 | ±0.05mm | 8 days | Yes | |
PTFE | Standard | White | Grade IT7 | ±0.05mm | 8 days | Yes | |
PEEK | Standard | Gray-Brown | Grade IT7 | ±0.05mm | 8 days | Yes | |
PPS | Standard | Natural | Grade IT7 | ±0.05mm | 8 days | Yes | |
Acrylic | Standard | Transparent | Grade IT7 | ±0.05mm | 8 days | Yes | |
UHMWPE | Standard | White | Grade IT7 | ±0.05mm | 8 days | Yes | |
PVC | Standard | Gray | Grade IT7 | ±0.05mm | 8 days | Yes |
“We are excited to expand our range of resin materials for CNC Turning,” remarks Brice Hiner Associate Director Marketing- USA, Industrial Digital Business Company at meviy. “These new options empower our customers to achieve their project goals with greater flexibility and precision.”
For more information about meviy’s CNC Turning capabilities and the new resin materials, please visit meviy’s website.